IESNA:LM-63-2002
[TEST]P1645550
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4C-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 162W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.35A 162.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20464.9
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 162.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3303.3 3091.2 2951.2 2843.0 2687.1 2619.3 2724.6 2936.8 3234.0 3581.8 3984.5 4414.5 4854.7 5343.9 5802.8 
6358.4 6755.3 7080.0 7329.6 7432.1 7398.9 7113.2 6271.8 5805.7 5540.2 5188.0 4473.7 3248.5 2141.6 1336.3 887.5 
534.0 243.9 144.3 57.7 0.0 0.0 
3303.3 3073.9 2942.5 2831.4 2678.4 2619.3 2731.8 2944.0 3242.7 3587.6 4001.8 4436.2 4870.5 5330.9 5821.6 
6352.6 6795.7 7117.5 7380.1 7486.9 7472.5 7194.0 6407.5 5906.7 5658.5 5307.8 4584.8 3353.8 2213.8 1386.8 922.2 
562.8 277.1 158.7 67.8 0.0 0.0 
3303.3 3094.1 2948.3 2853.1 2718.8 2636.6 2717.4 2906.5 3160.4 3483.7 3876.2 4291.8 4726.2 5192.4 5674.4 
6176.6 6681.7 7129.0 7543.2 7817.4 7919.9 7909.8 7562.0 6880.8 6502.7 6149.1 5439.1 4166.3 2678.4 1672.6 
1112.6 708.6 391.1 259.8 109.7 0.0 0.0 
3303.3 3104.2 2978.6 2892.0 2770.8 2685.7 2714.5 2847.3 3069.5 3339.4 3667.0 4060.9 4462.1 4887.9 5338.1 
5812.9 6342.5 6912.6 7479.7 7968.9 8345.6 8585.1 8648.6 8577.9 8384.5 8012.2 7424.9 6307.9 4097.0 2443.2 
1424.4 904.8 516.6 256.9 96.7 0.0 0.0 
3303.3 3130.1 3006.0 2926.7 2845.8 2767.9 2747.7 2814.1 2955.5 3164.8 3430.3 3734.8 4062.4 4440.5 4856.1 
5273.2 5760.9 6319.4 6948.6 7616.8 8176.7 8634.2 8992.1 9285.1 9566.5 9826.2 9953.2 9495.8 7722.2 4563.2 
2111.3 935.1 497.9 212.1 77.9 1.4 0.0 
3303.3 3167.7 3053.6 2980.1 2933.9 2884.8 2858.8 2883.4 2954.1 3085.4 3265.8 3464.9 3690.1 3959.9 4293.3 
4612.2 5004.8 5489.6 6049.6 6719.2 7400.3 8044.0 8650.1 9227.3 9928.7 10754.2 11663.3 12396.4 12080.4 9562.1 
5175.0 2021.8 704.2 342.0 111.1 2.9 0.0 
3303.3 3200.8 3104.2 3046.4 3021.9 3017.6 3023.3 3045.0 3086.8 3159.0 3278.8 3433.2 3563.1 3684.3 3866.1 
4121.6 4420.3 4792.6 5296.3 5922.6 6671.6 7445.1 8283.5 9120.5 9996.5 11097.6 12348.8 13637.5 14177.2 12791.8 
9723.8 5675.8 2001.6 720.1 271.3 24.5 0.0 
3303.3 3202.3 3108.5 3052.2 3029.1 3029.1 3040.7 3063.8 3104.2 3176.3 3299.0 3450.5 3573.2 3681.4 3854.6 
4101.4 4375.6 4747.9 5250.1 5854.8 6623.9 7417.7 8237.3 9124.9 9996.5 11093.3 12335.8 13643.3 14194.6 12839.5 
9876.7 6071.2 2094.0 738.9 284.3 26.0 0.0 
3303.3 3219.6 3157.6 3121.5 3120.0 3143.1 3186.4 3232.6 3291.8 3368.3 3505.3 3651.1 3714.6 3785.3 3935.4 
4130.2 4382.8 4752.2 5253.0 5864.9 6585.0 7409.0 8282.1 9175.4 10087.4 11129.4 12263.7 13211.8 13357.6 12016.9 
9631.4 6105.9 2470.6 627.8 272.8 37.5 0.0 
3303.3 3261.5 3239.8 3245.6 3283.1 3340.8 3400.0 3464.9 3535.7 3633.8 3765.1 3845.9 3884.9 3962.8 4089.8 
4287.5 4531.4 4962.9 5486.8 6123.2 6960.2 7849.1 8801.6 9836.3 10951.9 12148.2 13213.2 13884.3 13465.8 11833.6 
9276.4 4843.1 1538.4 562.8 245.3 67.8 0.0 
3303.3 3301.9 3320.6 3369.7 3456.3 3567.4 3677.1 3795.4 3921.0 4056.6 4216.8 4302.0 4388.5 4512.6 4687.3 
4931.2 5257.3 5658.5 6143.4 6697.5 7299.3 7971.8 8651.5 9475.5 10312.6 11130.8 11672.0 11700.8 10413.6 8556.3 
5961.5 2496.6 787.9 336.2 124.1 37.5 0.0 
3303.3 3327.8 3363.9 3431.7 3542.9 3669.9 3796.9 3925.3 4049.4 4189.4 4332.3 4390.0 4437.6 4504.0 4581.9 
4693.0 4853.2 5055.3 5315.0 5628.2 5987.5 6371.4 6795.7 7331.1 7891.0 8367.2 8566.4 8345.6 7129.0 5745.1 
3998.9 1720.2 575.8 288.6 141.4 52.0 0.0 
3303.3 3319.2 3368.3 3450.5 3567.4 3693.0 3815.6 3923.9 4016.2 4107.1 4185.1 4185.1 4149.0 4117.2 4068.2 
4024.9 4007.6 3994.6 3974.4 3942.6 3902.2 3856.0 3848.8 3935.4 4098.5 4222.6 4120.1 3639.6 2674.1 1893.4 
1189.1 610.4 353.6 204.9 116.9 46.2 0.0 
3303.3 3362.5 3427.4 3505.3 3604.9 3685.7 3737.7 3759.3 3731.9 3651.1 3515.4 3284.5 2961.3 2570.2 2098.3 
1687.0 1330.6 1099.7 984.2 932.3 904.8 886.1 860.1 841.3 857.2 870.2 838.5 776.4 669.6 555.6 463.2 362.2 261.2 166.0 
90.9 28.9 0.0 
3303.3 3395.7 3454.8 3503.9 3544.3 3545.8 3479.4 3326.4 3071.0 2744.8 2362.4 1919.4 1519.6 1277.2 1161.7 1109.8 
1079.5 1065.0 1062.1 1062.1 1059.3 1047.7 1023.2 987.1 952.5 936.6 903.4 829.8 712.9 567.1 451.7 356.5 251.1 150.1 89.5 23.1 
0.0 
3303.3 3410.1 3454.8 3463.5 3431.7 3313.4 3066.6 2744.8 2371.1 1946.8 1591.8 1402.7 1324.8 1288.7 1258.4 1238.2 1235.3 
1245.4 1269.9 1297.4 1324.8 1343.5 1349.3 1326.2 1278.6 1209.3 1108.3 994.3 855.8 671.1 484.9 323.3 215.0 144.3 75.0 14.4 0.0 
3303.3 3424.5 3443.3 3400.0 3264.3 3000.3 2649.6 2261.4 1870.3 1599.0 1499.4 1457.6 1417.1 1378.2 1345.0 1321.9 
1320.5 1353.6 1379.6 1368.1 1368.1 1369.5 1332.0 1255.5 1183.4 1119.9 1041.9 942.4 825.5 695.6 531.1 368.0 258.3 163.1 70.7 10.1 
0.0 
3303.3 3411.5 3408.7 3313.4 3081.1 2736.2 2361.0 1978.5 1691.3 1610.5 1588.9 1555.7 1502.3 1437.4 1386.8 1356.5 
1295.9 1212.2 1203.6 1177.6 1122.8 1125.6 1132.9 1147.3 1157.4 1147.3 1125.6 1091.0 1037.6 945.2 737.4 565.7 398.3 235.2 98.1 5.8 
0.0 
3303.3 3407.2 3384.1 3247.0 2936.8 2570.2 2161.8 1824.1 1701.4 1694.2 1682.7 1646.6 1586.0 1508.1 1428.7 1267.1 
1157.4 1085.2 985.7 964.0 959.7 974.1 1005.9 1028.9 1017.4 991.4 958.2 914.9 858.7 787.9 653.7 545.5 435.8 271.3 115.4 5.8 
0.0 
3303.3 3407.2 3375.5 3186.4 2850.2 2449.0 2056.5 1788.0 1754.8 1772.2 1770.7 1739.0 1676.9 1590.3 1391.2 1215.1 
1086.7 939.5 886.1 861.5 855.8 861.5 870.2 860.1 811.0 783.6 760.5 728.8 678.3 620.5 535.4 448.8 352.1 243.9 109.7 4.3 
0.0 
3303.3 3378.4 3337.9 3160.4 2780.9 2385.5 1997.3 1777.9 1777.9 1806.8 1815.4 1790.9 1740.4 1632.2 1389.7 1193.5 
1011.6 906.3 871.6 877.4 938.0 952.5 863.0 861.5 787.9 777.8 738.9 702.8 659.5 567.1 479.1 383.9 284.3 196.3 80.8 4.3 
0.0 
3303.3 3363.9 3327.8 3144.6 2780.9 2385.5 1997.3 1776.5 1780.8 1811.1 1819.8 1801.0 1752.0 1627.8 1394.1 1184.8 
1010.2 903.4 871.6 887.5 971.2 979.9 864.4 871.6 790.8 790.8 740.3 697.0 646.5 548.4 461.8 373.8 267.0 166.0 76.5 4.3 
0.0 
